Corning® Gosselin™ Straight Container, 125 mL, PP, Red Screw Cap, Assembled, 380/Case
Product NumberTP52C-012
- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | TP52C-012 |
| 数量/包 | 380 /包 |
| 数量/箱 | 380 /箱 |
| 品牌 | Corning® |
| 应用 | 环境和水质检测 食品和饮料检测 药品质量控制和生命科学 诊断 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.977496
- Quality Certificate - Lot No.973328
- Quality Certificate - Lot No.972125
- Quality Certificate - Lot No.965965
- Quality Certificate - Lot No.963937
- Quality Certificate - Lot No.960961
- Quality Certificate - Lot No.938451
- Quality Certificate - Lot No.936261
- Quality Certificate - Lot No.935714
- Quality Certificate - Lot No.931648
- Quality Certificate - Lot No.930399
- Quality Certificate - Lot No.928177
- Quality Certificate - Lot No.925388
- Quality Certificate - Lot No.924258
- Quality Certificate - Lot No.920956
- Quality Certificate - Lot No.919769
- Quality Certificate - Lot No.915446
- Quality Certificate - Lot No.915445
- Quality Certificate - Lot No.913704
- Quality Certificate - Lot No.911067
- Quality Certificate - Lot No.909775
- Quality Certificate - Lot No.908473
- Quality Certificate - Lot No.907170
- Quality Certificate - Lot No.904254
- Quality Certificate - Lot No.901651
- Quality Certificate - Lot No.900413
- Quality Certificate - Lot No.897585
- Quality Certificate - Lot No.896890
- Quality Certificate - Lot No.892641
- Quality Certificate - Lot No.891144