text.skipToContent text.skipToNavigation

Corning® BioCoat® Matrigel® Matrix Thin-Layer 100 mm Culture Dishes, 5/Pack, 10/Case

Product Number354600

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。
E-mail


Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.

Shelf life: >= 3 months from date of shipment

For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$291.39 per case

Less than 10 in Stock

Details
Product Number   354600
Qty./Pk   5 / Pk  
Qty./Cs   10 / Cs  
Brand   Corning®  
Cell Growth Area   58.1 cm²  
Storage   2° - 8°C  
Surface Coating   Matrigel Matrix  
Specifications Documents