Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® PureCoat™ Amine 100 mm Dish, 10/pack, 10/case
Product Number354732
Learn More
Corning® PureCoat™ surfaces are a novel family of chemically-defined, animal-free cell culture surfaces designed to enhance cell performance. A proprietary thin-film coating technology produces a uniform, functionalized surface that provides a highly controlled environment for cell culture applications.
Features
- Optimal Performance Surface technology enhances attachment, proliferation, and recovery post-thaw for a variety of cells with poor attachment properties – mainly primary cells, transfected cells, and fastidious cell lines in serum-free or serum-reduced conditions.
- Lot-to-Lot Consistency Both surfaces are highly consistent from lot-to-lot. They are quality control tested using an appropriate cell line.
- Delivering Choice Surface chemistries are available on a variety of cultureware for preparative cell culture and drug discovery assays.
Specification
- Store at room temperature - No special storage or handling required
- Stable for at least 18 months from date of manufacture
- Quality control tested using an appropriate cell line
- Sterilized to SAL 10⁻⁶ by gamma irradiation
- Noncytotoxic and nonpyrogenic
- Cultureware material is polystyrene suitable for cell culture
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$93.52 per case
Product Number | 354732 |
Qty./Pk | 10 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Cell Growth Area | 58.1 cm² |
Storage | Room Temperature |
Surface Coating | Amine |
- Quality Certificate - Lot No.9351013
- Quality Certificate - Lot No.9133027
- Quality Certificate - Lot No.8227008
- Quality Certificate - Lot No.7044001
- Quality Certificate - Lot No.6269049
- Quality Certificate - Lot No.6136099
- Quality Certificate - Lot No.5245002
- Quality Certificate - Lot No.5207055
- Quality Certificate - Lot No.5090008
- Quality Certificate - Lot No.3338006
- Quality Certificate - Lot No.3095009
- Quality Certificate - Lot No.2283011
- Quality Certificate - Lot No.2264011
- Quality Certificate - Lot No.2065015
- Quality Certificate - Lot No.1347023