text.skipToContent text.skipToNavigation

15L Corning® Reusable Glass Spinner Flask with 120 mm Flat Center Cap and 2 Angled Sidearms

Product Number4502-15L

E-mail
  • 15L capacity
  • 120mm center neck with flat cap and 45mm sidearm neck diameters
  • Side baffles enhance aeration and agitation of flask contents
  • Proprietary “stretch” impeller design ensures optimal stirring
  • Sidearm designs permit easy access of 25 and 50 mL pipets
  • Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
  • Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes


$2,790.41 per case

In Stock

Details
Product Number   4502-15L
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Maximum Working Volume   15 L  
Sidearm Openings   2  
Sidearm Style   45°  
Sidearm Cap Diameter   45 mm (approx.)  
Cap Style   Screw cap  
Cap Material   Polypropylene  
Cap Color   Orange  
Thread Finish   45  
Diameter   290 mm (approx.)  
Sidearm I.D.   29 mm (approx.)  
Sterile   No  
Feature   Reusable  
Specifications Documents