Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
3L Corning® Reusable Glass Spinner Flask with 120 mm Flat Center Cap and 2 Angled Sidearms
Product Number4502-3L
- 3L capacity
- 120mm center neck with flat cap and 45mm sidearm neck diameters
- Side baffles enhance aeration and agitation of flask contents
- Proprietary “stretch” impeller design ensures optimal stirring
- Sidearm designs permit easy access of 25 and 50 mL pipets
- Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
- Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
$1,639.19 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 4502-3L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Maximum Working Volume | 3 L |
| Sidearm Openings | 2 |
| Sidearm Style | 45° |
| Sidearm Cap Diameter | 45 mm (approx.) |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Thread Finish | 45 |
| Diameter | 186 mm (approx.) |
| Sidearm I.D. | 29 mm (approx.) |
| Sterile | No |
| Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14626002
- Quality Certificate - Lot No.09826003
- Quality Certificate - Lot No.05726004
- Quality Certificate - Lot No.03626003
- Quality Certificate - Lot No.36425002
- Quality Certificate - Lot No.35625001
- Quality Certificate - Lot No.26925005
- Quality Certificate - Lot No.21825002
- Quality Certificate - Lot No.18925002
- Quality Certificate - Lot No.15325002
- Quality Certificate - Lot No.10625002
- Quality Certificate - Lot No.07725002
- Quality Certificate - Lot No.05625002
- Quality Certificate - Lot No.02725002
- Quality Certificate - Lot No.00924002
- Quality Certificate - Lot No.35423002
- Quality Certificate - Lot No.28423002
- Quality Certificate - Lot No.27223002
- Quality Certificate - Lot No.25123002
- Quality Certificate - Lot No.21923002
- Quality Certificate - Lot No.17823002
- Quality Certificate - Lot No.10123002
- Quality Certificate - Lot No.05923002
- Quality Certificate - Lot No.04523002
- Quality Certificate - Lot No.03123002
- Quality Certificate - Lot No.34122002
- Quality Certificate - Lot No.33222004
- Quality Certificate - Lot No.30022003
- Quality Certificate - Lot No.29422001
- Quality Certificate - Lot No.29322001