text.skipToContent text.skipToNavigation

150 mL Tube Top Vacuum Filters

E-mail

  • 42 mm square membrane. Minimizes unnecessary transfers by filtering directly into 50 mL centrifuge tube.
  • Includes two centrifuge tube stands with each case.
  • Each polypropylene centrifuge tube is supplied with an individually wrapped cap for storage.
  • Individually packaged.
  • Sterile.
  • Nonpyrogenic.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
430314 Corning® 50 mL Tube Top Vacuum Filter System, 0.45 µm Pore 13.6cm² CA Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   $118.55 per case
430320 Corning® 50 mL Tube Top Vacuum Filter System, 0.22 µm Pore 13.6cm² CA Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   $118.55 per case