text.skipToContent text.skipToNavigation

PYREX® 500 mL Long Neck Shaker Erlenmeyer Flask

Product Number4442-500

E-mail

These 500 mL PYREX® long neck shaker culture flasks are basically Erlenmeyer flasks to which a long straight, rimless neck of heavy tubing has been added. The longer necks reduce the amount of splashed solution reaching the closure. They are ideal for shaker cultures. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks include a marking spot. The approximate neck O.D. is 38mm. For closures see Nos. 26796-38 and 26797-38.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$38.23 per case

In Stock

Server Error Page | Life Sciences Europe Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: d305bd57-fa0d-4bb5-afd9-1256ebb73f12

Details
Product Number   4442-500
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   500 mL  
Top Style   Plain  
Neck Style   Delong  
Stopper Style   No stopper  
Feature   Reusable  
Height   181 mm (approx.)  
O.D.   101 mm (approx.)  
Flask Style   Shaker  
Sterile   No  
Neck O.D.   38 mm (approx.)  
Specifications Documents