text.skipToContent text.skipToNavigation

PYREX® 125 mL Narrow Mouth Erlenmeyer Flask with Phenolic Screw Cap

Product Number4985-125

E-mail
These 125 mL PYREX® Erlenmeyer flasks with phenolic screw caps are ideal for use as a shaker flask or for mixing, media prep and storage needs. Impact resistant caps with 24-410 GPI threads are equipped with cemented-in, inert white rubber liners which are resistant to steam sterilization. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks are graduated to show approximate capacity and include marking spot. For replacement caps see No. 9999.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


In Stock

Details
Product Number   4985-125
Qty./Pk   12 / Pk  
Qty./Cs   24 / Cs  
Brand   PYREX®  
Capacity   125 mL  
Top Style   Threaded  
Neck Style   Narrow mouth  
Stopper Style   No stopper  
Feature   Reusable  
Graduation Interval   25 mL  
Cap Style   Screw cap  
Cap Material   Phenolic  
Thread Finish   24  
Height   105 mm (approx.)  
O.D.   68 mm (approx.)  
Flask Style   Erlenmeyer  
Cap Color   Black  
Sterile   No  
Graduation Range   50 - 125 mL  
Specifications Documents