Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 384-well High Content Imaging, Low base, Film Bottom Microplate, with Lid
Product Number4518

Learn More

High optical-quality film bottom, black microplates are ideal for performing high content cell-based assays using imaging systems. The low base plate allows for unobstructed reading of all wells even when using high numerical aperture objectives. The film bottom provides a flat and optically clear surface that reduces autofocus time, increases throughput and is ideal for cell growth.
- Film bottom thickness of 190 µm is well suited for imaging microscopy
- Excellent well bottom flatness to ensure planarity for imaging devices
- Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
- 384 well microplate geometry eliminates reagent loss due to wicking
- Material: Cyclic Olefin Copolymer with COC Film Bottom

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹158,875.11 per case
Product Number | 4518 |
Qty./Pk | 20 / Pk |
Qty./Cs | 20 / Cs |
Brand | Corning® |
Plate Format | 384-well |
Plate Feature | Low base |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 80 µL |
Cell Growth Area | 0.03 cm² (approx.) |
Recommended Working Volume | 45 µL |
Surface Treatment | TC-Treated |
Sterile | Yes |
Lids Included | Yes |
- Quality Certificate - Lot No.31124001
- Quality Certificate - Lot No.22324022
- Quality Certificate - Lot No.18024017
- Quality Certificate - Lot No.12224001
- Quality Certificate - Lot No.09224044
- Quality Certificate - Lot No.06824017
- Quality Certificate - Lot No.06124021
- Quality Certificate - Lot No.05024001
- Quality Certificate - Lot No.04324008
- Quality Certificate - Lot No.02624040
- Quality Certificate - Lot No.31122001
- Quality Certificate - Lot No.23822055
- Quality Certificate - Lot No.06322025
- Quality Certificate - Lot No.36421011
- Quality Certificate - Lot No.31221038
- Quality Certificate - Lot No.14121080
- Quality Certificate - Lot No.32120019
- Quality Certificate - Lot No.26620012
- Quality Certificate - Lot No.12020048
- Quality Certificate - Lot No.32919021
- Quality Certificate - Lot No.18219028
- Quality Certificate - Lot No.10119017
- Quality Certificate - Lot No.27518056
- Quality Certificate - Lot No.05718022
- Quality Certificate - Lot No.19316047
- Quality Certificate - Lot No.16916023