text.skipToContent text.skipToNavigation

Corning® 96-well Half Area High Content Imaging Film Bottom Microplate, with Lid

Product Number4680

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


High optical-quality film bottom, black microplates are ideal for performing high content cell-based assays using imaging systems. The film bottom provides a flat and optically clear surface that reduces autofocus time, increases throughput and is ideal for cell growth.

  • Film bottom thickness of 127 µm is well suited for imaging microscopy
  • Well bottom flatness <50 µm to ensure planarity for imaging devices
  • Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
  • Half area 96 well microplate reduces reagent consumption
  • Material: Cyclic Olefin Copolymer with COC Film Bottom


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$604.06 per case

In Stock

Details
Product Number   4680
Qty./Pk   4 / Pk  
Qty./Cs   16 / Cs  
Brand   Corning®  
Plate Format   96-well half area  
Plate Feature   Half area  
Plate Color   Clear bottom black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   205 µL  
Surface Treatment   TC-Treated  
Sterile   Yes  
Lids Included   Yes  
Specifications Documents