text.skipToContent text.skipToNavigation

Axygen® 1.5mL Conical Screw Cap Microcentrifuge Tube and Cap, with O-rings, Polypropylene, Clear Cap, Non-Sterile, 500 Tubes/Unit, 8 Units/Case

Product NumberSCT-150-C

E-mail

Axygen microcentrifuge tubes feature a screw cap that provides a tight secure seal. Screw cap tubes are available in a variety of colors with a conical or self-standing bottom. Sterile options are also available.

  • Maximum G-force is 20,000 RCF.
  • RNase-/DNase-free
  • Nonpyrogenic​

Tubes, with Cap, Sterile

All sterile screw cap microcentrifuge tubes are pre-assembled with non-looped caps with O-Rings.

Colored-cap versions are also available in sterile format.



$993.06 per case

Less than 10 in Stock

Details
Product Number   SCT-150-C
Qty./Pk   500 / Pk  
Qty./Cs   4000 / Cs  
Brand   Axygen®  
Specifications Documents