Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 10 mL Self Standing Screw Cap Transport Tube with Blue Cap, Clear, Nonsterile, 1000 Tubes and Caps/Case
Product NumberSCT-10ML

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Graduated at 1.0 mL intervals
- Large frosted writing area
- Secure fit between tube and cap to give leak proof seal
- Human DNA free
- RNase-/DNase-free Nonpyrogenic
- Nonpyrogenic
- Material is virgin polypropylene
Currently experiencing high demand for this item. Posted availability date may not be current. Contact Customer Support for up-to-date availability.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$204.36 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | SCT-10ML |
Qty./Pk | 250 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Axygen® |
Capacity | 10 mL |
Top Style | Screw cap |
Graduations | Yes |
Graduation Interval | 1 mL |
Color | Clear |
Cap Style | Screw cap |
Cap Color | Blue |
Sterile | No |
Self Standing | Yes |
Graduation Range | 1 - 10 mL |
Application | Diagnostics |
Product Material | Polypropylene |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.14725012
- Quality Certificate - Lot No.14625012
- Quality Certificate - Lot No.07225035
- Quality Certificate - Lot No.07225034
- Quality Certificate - Lot No.04825102
- Quality Certificate - Lot No.04825101
- Quality Certificate - Lot No.04825100
- Quality Certificate - Lot No.02325007
- Quality Certificate - Lot No.02325006
- Quality Certificate - Lot No.02325005
- Quality Certificate - Lot No.02325004
- Quality Certificate - Lot No.02325003
- Quality Certificate - Lot No.02125017
- Quality Certificate - Lot No.01525315
- Quality Certificate - Lot No.01525312