text.skipToContent text.skipToNavigation

PYREX® Low Actinic 100 mL Class A Certified and Serialized Volumetric Flasks, with Glass Standard Taper Stopper

Product Number55680-100

E-mail

These 100 mL Class A PYREX® volumetric flasks are made from red low actinic stained glass to provide protection for materials sensitive to light. The protective color is an integral part of the flask, which retains its mechanical strength, chemical stability and thermal resistance. The graduation line is sharp and permanent and large white block letters make the inscription easy to read. These Class A volumetric flasks are calibrated to Class A tolerances in accordance with ASTM E-542 and E-288. Each flask is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). For your convenience, these flasks are supplied with No. 13 Standard Taper red low actinic glass stoppers. For replacement stoppers (clear glass only) see No. 7650.

Tested and calibrated in an ISO/IEC 17025 certified laboratory.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$143.38 per case

Out of Stock

Details
Product Number   55680-100
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   100 mL  
Flask Shape   Flat bottom  
Top Style   Standard Taper Stopper  
Neck Style   Long  
Stopper Style   Hollow glass  
Accuracy Class   Serialized/Certified Class A  
Feature   Reusable  
Tolerance   0.08 mL  
Standard Taper Stopper No.   13  
Height   182 mm (approx.)  
O.D.   60 mm (approx.)  
Flask Style   Volumetric  
Flask Feature   Low actinic  
Specifications Documents