Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Low Actinic 2L Class A Certified and Serialized Volumetric Flasks, with Glass Standard Taper Stopper
Product Number55680-2L
These 2000 mL Class A PYREX® volumetric flasks are made from red low actinic stained glass to provide protection for materials sensitive to light. The protective color is an integral part of the flask, which retains its mechanical strength, chemical stability and thermal resistance. The graduation line is sharp and permanent and large white block letters make the inscription easy to read. These Class A volumetric flasks are calibrated to Class A tolerances in accordance with ASTM E-542 and E-288. Each flask is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). For your convenience, these flasks are supplied with No. 27 Standard Taper red low actinic glass stoppers. For replacement stoppers (clear glass only) see No. 7650.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$326.05 per case
Out of Stock
| Product Number | 55680-2L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 2000 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | Serialized/Certified Class A |
| Feature | Reusable |
| Tolerance | 0.5 mL |
| Standard Taper Stopper No. | 27 |
| Height | 390 mm (approx.) |
| O.D. | 158 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Low actinic |
- Quality Certificate - Lot No.23826063
- Quality Certificate - Lot No.14726059
- Quality Certificate - Lot No.21325006
- Quality Certificate - Lot No.06625024
- Quality Certificate - Lot No.26524005
- Quality Certificate - Lot No.12424044
- Quality Certificate - Lot No.34723045
- Quality Certificate - Lot No.31223096
- Quality Certificate - Lot No.19623018
- Quality Certificate - Lot No.15623021
- Quality Certificate - Lot No.14523011
- Quality Certificate - Lot No.34022029
- Quality Certificate - Lot No.06922035
- Quality Certificate - Lot No.11921046
- Quality Certificate - Lot No.05121041
- Quality Certificate - Lot No.34520044
- Quality Certificate - Lot No.21220024
- Quality Certificate - Lot No.15620025
- Quality Certificate - Lot No.25719010
- Quality Certificate - Lot No.20719063
- Quality Certificate - Lot No.11619019
- Quality Certificate - Lot No.03219011
- Quality Certificate - Lot No.22818031
- Quality Certificate - Lot No.12318090
- Quality Certificate - Lot No.07418030
- Quality Certificate - Lot No.22017096
- Quality Certificate - Lot No.20117010
- Quality Certificate - Lot No.10516054
- Quality Certificate - Lot No.07516022
- Quality Certificate - Lot No.23215051