text.skipToContent text.skipToNavigation

PYREX® 5L Three Neck Distilling Flask with Vertical Neck Standard Taper Joints

Product Number4960-5L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


These 5L PYREX® three neck flasks have two vertical side necks with 24/40 full length outer Standard Taper joints and a larger vertical center neck with a full length 45/50 Standard Taper joint.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$1,885.65 per case

Out of Stock

Details
Product Number   4960-5L
Qty./Pk   1 / Pk  
Qty./Cs   3 / Cs  
Brand   PYREX®  
Capacity   5000 mL  
Flask Shape   Multi neck  
Top Style   Standard Taper Joint  
Neck Style   Vertical  
Stopper Style   No stopper  
Feature   Reusable  
Standard Taper Center Neck Joint   45/50  
Height   300 mm (approx.)  
O.D.   221 mm (approx.)  
Flask Style   Distilling  
Specifications Documents