Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 10 mL Class A Precision Bore Buret with Glass Standard Taper Stopcock
Product Number2130-10

Learn More

Precision bore tubing is used to assure accuracy between any two points. Durable colored graduations are sharply defined and easy to read. Carefully ground standard taper stopcock gives precise control. Each buret is supplied with a dust cover. All sizes furnished with a 2 mm bore stopcock plug. The capacity tolerance on these burets is established by ASTM E-287 and they are calibrated in accordance with ASTM E542.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$334.68 per case
In Stock
Product Number | 2130-10 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Buret Feature | Class A |
Capacity | 10 mL |
Graduation Interval | 0.05 mL |
Height | 565 mm (approx.) |
O.D. | 9 mm (approx.) |
Stopcock Bore No. | 2 |
Stopcock Style | Straight bore glass |
Tolerance | 0.02 mL |
- Quality Certificate - Lot No.05825038
- Quality Certificate - Lot No.30624048
- Quality Certificate - Lot No.29724017
- Quality Certificate - Lot No.12324264
- Quality Certificate - Lot No.01124006
- Quality Certificate - Lot No.25123016
- Quality Certificate - Lot No.15723351
- Quality Certificate - Lot No.06823001
- Quality Certificate - Lot No.33622058
- Quality Certificate - Lot No.33222028
- Quality Certificate - Lot No.02022010
- Quality Certificate - Lot No.14921016
- Quality Certificate - Lot No.25920041
- Quality Certificate - Lot No.14320034
- Quality Certificate - Lot No.30119001
- Quality Certificate - Lot No.27418001
- Quality Certificate - Lot No.23618034
- Quality Certificate - Lot No.13818862
- Quality Certificate - Lot No.12517031
- Quality Certificate - Lot No.23014999