PYREX® 10 mL Class A Precision Bore Micro Buret with Glass Standard Taper Stopcock
Product Number2128-10
These burets are designed for precise analytical methods in microchemistry. Precision bore tubing throughout the body assures accuracy between any two points. Funnel top facilitates addition of reagents by pouring, or by suction from below, through a rubber-stoppered tube. Tips are tapered to assure smooth flow. Stopcocks turn freely, yet give positive control and are of 2 mm bore. The capacity tolerance on these burets is established by ASTM E-1189 and are calibrated in accordance with ASTM E-542.
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 2128-10 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | PYREX® |
| Buret Feature | Class A |
| Capacity | 10 mL |
| Graduation Interval | 0.02 mL |
| Height | 735 mm (approx.) |
| O.D. | 8 mm (approx.) |
| Stopcock Bore No. | 2 |
| Stopcock Style | Straight bore glass |
| Tolerance | 0.02 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25825001
- Quality Certificate - Lot No.19225001
- Quality Certificate - Lot No.14125001
- Quality Certificate - Lot No.05225001
- Quality Certificate - Lot No.02725001
- Quality Certificate - Lot No.12124001
- Quality Certificate - Lot No.11324001
- Quality Certificate - Lot No.07224001
- Quality Certificate - Lot No.33823001
- Quality Certificate - Lot No.33423001
- Quality Certificate - Lot No.16423001
- Quality Certificate - Lot No.04423001
- Quality Certificate - Lot No.36122001
- Quality Certificate - Lot No.22122001
- Quality Certificate - Lot No.18022001
- Quality Certificate - Lot No.07022008
- Quality Certificate - Lot No.23721005
- Quality Certificate - Lot No.11021002
- Quality Certificate - Lot No.30420001
- Quality Certificate - Lot No.08320001
- Quality Certificate - Lot No.05020001
- Quality Certificate - Lot No.02820001
- Quality Certificate - Lot No.24019001
- Quality Certificate - Lot No.34618001
- Quality Certificate - Lot No.34418823
- Quality Certificate - Lot No.33818001
- Quality Certificate - Lot No.29818622
- Quality Certificate - Lot No.09418001
- Quality Certificate - Lot No.15817841
- Quality Certificate - Lot No.15617001