text.skipToContent text.skipToNavigation

Corning® 0.5-10 µL Microvolume Racked Pipet Tips, (Fits Eppendorf® and Other Ultra-Micropipettors), Natural, Nonsterile, 96 Tips/Rack, 10 Racks/Case, 960 Tips/Case

Product Number4834

E-mail

Corning® polypropylene microvolume pipet tips provide accurate, reliable performance in the 0.5-10 µL range and are designed for use with Eppendorf® and other popular ultra-micropipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information

  • All racked tips are RNase-/DNase-free and nonpyrogenic.
  • Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles.
  • Eppendorf® is a registered trademark of Eppendorf SE.


$99.04 per case

Less than 10 in Stock

Details
Product Number   4834
Qty./Pk   96 / Pk  
Qty./Cs   960 / Cs  
Brand   Corning®  
Tip Format   96 Tips/Rack  
Capacity   10 µL  
Volume Range   0.5 - 10 µL  
Filter   No  
Sterile   No  
Autoclavable   Yes  
Color   Natural  
Feature   Disposable  
Specifications Documents