Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Bushing Adapter with 34/45 Standard Taper Outer Joint and 24/40 Standard Taper Inner Joint
Product Number8825-3424
These PYREX® bushing adapters are fabricated with heavy walls for mechanical strength and are further strengthened by the heavy, uniform rim at the top which affords a serviceable finger grip. These adapters have a 34/45 Standard Taper outer and 24/40 Standard Taper inner joints that are shorter than the conventional type, thus allowing more compact and convenient assemblies. Useful for attaching thermometers with Standard Taper inner joints.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,418.33 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 8825-3424 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30922038
- Quality Certificate - Lot No.18719026
- Quality Certificate - Lot No.06517033
- Quality Certificate - Lot No.01915028
- Quality Certificate - Lot No.29514014
- Quality Certificate - Lot No.05713002
- Quality Certificate - Lot No.35312026
- Quality Certificate - Lot No.09811087
- Quality Certificate - Lot No.00710100
- Quality Certificate - Lot No.31709023
- Quality Certificate - Lot No.31609014
- Quality Certificate - Lot No.00109999
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.12345678
- Quality Certificate - Lot No.09108999
- Quality Certificate - Lot No.09107999
- Quality Certificate - Lot No.09106999