text.skipToContent text.skipToNavigation

PYREX® 9 mL Screw Cap Culture Tubes with PTFE Lined Phenolic Caps, 13x100 mm

Product Number9826-13

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


These 9 mL PYREX® culture tubes are supplied with deep-form 13-415 GPI threaded phenolic caps to facilitate handling and sealing after autoclaving. Caps are fabricated from a special formula resistant to the effects of temperature and steam in autoclaving and are provided with a Polytetrafluorethylene (PTFE) interface firmly bonded to the glued-in rubber liner, providing a sure and highly inert sealing face. The white enamel marking spot gives an excellent surface for pencil notations. Pencil marks are easily erased. For replacement phenolic caps, see No. 9998.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   9826-13
Qty./Pk   144 / Pk  
Qty./Cs   288 / Cs  
Brand   PYREX®  
Tube Style   Culture  
Bottom Style   Round  
Top Style   Threaded  
Cap Style   PTFE liner  
Cap Material   Phenolic  
Thread Finish   13  
Cap Color   Black  
Capacity   9 mL (approx.)  
Feature   Reusable  
Sterile   No  
O.D.   13 mm (approx.)  
Height   100 mm (approx.)  
Neck O.D.   13 mm (approx.)  
Specifications Documents
Compatible Accessories
Corning® Cap, Phenolic, PTFE Liner

Corning® Cap, Phenolic, PTFE Liner

corningCapPhenolicPTFELiner

Out of Stock

N/A