text.skipToContent text.skipToNavigation

PYREX® Buchner Funnels, with Fritted Disc

E-mail

These funnels are especially useful where filter paper would be attacked by the material being filtered. The disc should not be subjected to pressure differential in excess of 1 atmosphere. The top edge is beaded.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
36060-150M PYREX® 150 mL Buchner Funnels with 60 mm Diameter Medium Porosity Fritted Disc   4 / Pk     4 / Cs     PYREX®   N/A per case
36060-15M PYREX® 15 mL Buchner Funnels with 20 mm Diameter Medium Porosity Fritted Disc   6 / Pk     6 / Cs     PYREX®   N/A per case
36060-2LM PYREX® 2L Buchner Funnels with 127 mm Diameter Medium Porosity Fritted Disc   1 / Pk     2 / Cs     PYREX®   N/A per case
36060-30M PYREX® 30 mL Buchner Funnels with 30 mm Diameter Medium Porosity Fritted Disc   6 / Pk     6 / Cs     PYREX®   N/A per case
36060-350M PYREX® 350 mL Buchner Funnels with 80 mm Diameter Medium Porosity Fritted Disc   3 / Pk     3 / Cs     PYREX®   N/A per case
36060-3LM PYREX® 3L Buchner Funnels with 152 mm Diameter Medium Porosity Fritted Disc   1 / Pk     1 / Cs     PYREX®   N/A per case
36060-600M PYREX® 600 mL Buchner Funnels with 90 mm Diameter Medium Porosity Fritted Disc   1 / Pk     3 / Cs     PYREX®   N/A per case
36060-60M PYREX® 60 mL Buchner Funnels with 40 mm Diameter Medium Porosity Fritted Disc   6 / Pk     6 / Cs     PYREX®   N/A per case