These tubes have white enamel graduations. The 10 mL and 15 mL sizes are graduated upward from tip in 0.1 mL increments. The 50 mL size is graduated upward from tip to 10 mL in 0.5 mL increments, and from 10 mL to 50 mL in 1 mL increments.
These tubes have white enamel graduations. The 10 mL and 15 mL sizes are graduated upward from tip in 0.1 mL increments. The 50 mL size is graduated upward from tip to 10 mL in 0.5 mL increments, and from 10 mL to 50 mL in 1 mL increments.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 8080-15 | PYREX® 15 mL Conical Centrifuge Tube with White Graduations, Beaded Rim | 12 / Pk | 12 / Cs | PYREX® | $400.47 | per case | |
| 8080-50 | PYREX® 50 mL Conical Centrifuge Tube with White Graduations, Beaded Rim | 6 / Pk | 12 / Cs | PYREX® | $582.11 | per case |