Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| 244040 | PYREX® Tubing Std 4mm OD x 0.8mm Wall x 1500mm L | 24 / Pk | 24 / Cs | PYREX® | per case | |
| 244050 | PYREX® Tubing Std 5mm OD x 0.8mm Wall x 1500mm L | 20 / Pk | 20 / Cs | PYREX® | per case | |
| 244060 | PYREX® Tubing Std 6mm OD x 1.0mm Wall x 1500mm L | 20 / Pk | 20 / Cs | PYREX® | per case | |
| 244070 | PYREX® Tubing Std 7mm OD x 1.0mm Wall x 1500mm L | 17 / Pk | 17 / Cs | PYREX® | per case | |
| 244080 | PYREX® Tubing Std 8mm OD x 1.0mm Wall x 1500mm L | 16 / Pk | 16 / Cs | PYREX® | per case | |
| 244100 | PYREX® Tubing Std 10mm OD x 1.0mm Wall x 1500mm L | 30 / Pk | 30 / Cs | PYREX® | per case | |
| 244160 | PYREX® Tubing Std 16mm OD x 1.2mm Wall x 1500mm L | 20 / Pk | 20 / Cs | PYREX® | per case | |
| 244280 | PYREX® Tubing Std 28mm OD x 1.5mm Wall x 1500mm L | 23 / Pk | 23 / Cs | PYREX® | per case | |
| 244350 | PYREX® Tubing Std 35mm OD x 2.0mm Wall x 1500mm L | 24 / Pk | 24 / Cs | PYREX® | per case | |
| 244410 | PYREX® Tubing Std 41mm OD x 2.0mm Wall x 1500mm L | 29 / Pk | 29 / Cs | PYREX® | per case | |
| 244600 | PYREX® Tubing Std 60mm OD x 2.4mm Wall x 1500mm L | 38 / Pk | 38 / Cs | PYREX® | per case | |
| 244750 | PYREX® Tubing Std 75mm OD x 2.4mm Wall x 1500mm L | 16 / Pk | 16 / Cs | PYREX® | per case |