Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Disposable Aseptic Transfer Cap for 3L Plastic Spinner Flask, ¼ Dip Tube, 0.2 µm Vent, Male MPC, Sterile
Product Number3558

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
Corning Spinner Flask Aseptic Transfer Caps will enhance the productivity of your cell culture operations when adding or removing medium and cells. Aseptic Transfer Caps are sterile (10⁻⁶ SAL), individually double bagged and fit the side arms on 3L Corning Disposable Spinner Flasks (Cat. No. 3563). Made from high density polyethylene. Autoclaving is not recommended.
- Chemically resistant, heat-sealable, flexible tubing, 1/4 ID, 3/8 OD
- 24 tubing length, with connector
- For Use with: 3L Disposable Spinner Flasks (3563, 3581).
$561.57 per case
In Stock
Product Number | 3558 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | Corning® |
- Quality Certificate - Lot No.19625001
- Quality Certificate - Lot No.11925002
- Quality Certificate - Lot No.04825006
- Quality Certificate - Lot No.23022003
- Quality Certificate - Lot No.34021002
- Quality Certificate - Lot No.14521006
- Quality Certificate - Lot No.13821005
- Quality Certificate - Lot No.23820001
- Quality Certificate - Lot No.13520001
- Quality Certificate - Lot No.13220001
- Quality Certificate - Lot No.12520001
- Quality Certificate - Lot No.09120001
- Quality Certificate - Lot No.06320001
- Quality Certificate - Lot No.04120002
- Quality Certificate - Lot No.00820002
- Quality Certificate - Lot No.35319002
- Quality Certificate - Lot No.33719001
- Quality Certificate - Lot No.31119001
- Quality Certificate - Lot No.24419003
- Quality Certificate - Lot No.20219001
- Quality Certificate - Lot No.16119002
- Quality Certificate - Lot No.09719001
- Quality Certificate - Lot No.02619002
- Quality Certificate - Lot No.03818001
- Quality Certificate - Lot No.01718001
- Quality Certificate - Lot No.00918002
- Quality Certificate - Lot No.34917001
- Quality Certificate - Lot No.34617001
- Quality Certificate - Lot No.32517002
- Quality Certificate - Lot No.31117002