Disposable GL45 Aseptic Transfer Cap for 1L Disposable Spinner Flask, 1/8“ Dip Tube, 0.2 µm Vent, Male Luer Lock, Sterile
Product Number3562
These disposable Corning® Spinner Flask Aseptic Transfer Caps will both reduce contamination and enhance the productivity of your cell culture operations when adding or removing medium and cells. Aseptic Transfer Caps are sterile (10⁻⁶ SAL), individually double bagged and fit the side arms on 1L Corning® Disposable Spinner Flasks (Cat. No. 3561).
- Cap is made of high density polyethylene; autoclaving is not recommended.
- The venting port ends in a 25mm diameter vent filter with a 0.2 µm pore PVDF membrane and a barbed fitting.
- The liquid transfer port has an internal end with a rigid polypropylene dip tube angled to reach the bottom of the flask and on the external side a 1/8 inch ID (3.2mm), 1/4 inch OD chemically resistant, heat sealable flexible tubing, ending in a male Luer lock (MLL) connector closed with a female Luer sealing cap.
$581.78 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3562 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | Corning® |
| Thread Finish | 45 |
Specifications Documents
Available Certificates