Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Disposable GL45 Aseptic Transfer Cap for 500 mL Disposable Spinner Flask, 1/8“ Dip Tube, 0.2 µm Vent, Male Luer Lock, Sterile
Product Number3565

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
These disposable Corning® Spinner Flask Aseptic Transfer Caps will enhance the productivity of your cell culture operations when adding or removing medium and cells. Aseptic Transfer Caps are sterile (10⁻⁶ SAL), individually double bagged and fit the side arms on 500 mL Corning® Disposable Spinner Flasks (Cat. No. 3153).
- Cap is made of high density polyethylene; autoclaving is not recommended.
- The venting port ends in a 25mm diameter vent filter with a 0.2 µm pore PVDF membrane and a barbed fitting.
- The liquid transfer port has an internal end with a rigid polypropylene dip tube angled to reach the bottom of the flask and on the external side a 1/8 inch ID (3.2mm), 1/4 inch OD chemically resistant, heat sealable flexible tubing, ending in a male Luer lock (MLL) connector closed with a female Luer sealing cap.
- Designed for both suspension and adherent cell culture applications and optimized for use with Corning microcarriers.
$590.87 per case
In Stock
Product Number | 3565 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | Corning® |
Thread Finish | 45 |