text.skipToContent text.skipToNavigation

PYREX® Narrow Mouth Erlenmeyer Flask with Heavy Duty Rim, Graduated

E-mail

Approximate graduations are in durable white enamel. An extra large marking space is also provided. Heavy, durable top tooling.



A convenience pack containing one each of the most popular sizes of Cat. No. 4980 series flask. Designed for the low volume user, a case contains one each of five sizes: 50 mL, 125 mL, 250 mL, 500 mL, and 1L. Packaged in a partitioned carton for safe transit and storage.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
4980-125 PYREX® 125 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim   12 / Pk     48 / Cs     PYREX®   $441.46 per case
4980-25 PYREX® 25 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim   12 / Pk     48 / Cs     PYREX®   $479.10 per case
4980-250 PYREX® 250 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim   12 / Pk     48 / Cs     PYREX®   $422.06 per case
4980-300 PYREX® 300 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim   12 / Pk     48 / Cs     PYREX®   $511.46 per case
4980-50 PYREX® 50 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim   12 / Pk     48 / Cs     PYREX®   $466.52 per case