Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 125 mL Delong Shaker Erlenmeyer Flask with Extra Deep Baffles
Product Number4446-125
Delong style neck, with three extra-deep baffles, to enhance gas transfer when used with rotary or reciprocating shakers. Long neck reduces splashing and is designed for two-position polypropylene closures. Closures are sold separately.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$503.97 per case
Less than 10 in Stock
| Product Number | 4446-125 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 125 mL |
| Top Style | Plain |
| Neck Style | Delong |
| Stopper Style | No stopper |
| Feature | Reusable |
| Height | 140 mm (approx.) |
| O.D. | 67 mm (approx.) |
| Flask Style | Shaker |
| Sterile | No |
| Neck O.D. | 25 mm (approx.) |
- Quality Certificate - Lot No.33625014
- Quality Certificate - Lot No.27925030
- Quality Certificate - Lot No.09325010
- Quality Certificate - Lot No.27422013
- Quality Certificate - Lot No.24822058
- Quality Certificate - Lot No.02722048
- Quality Certificate - Lot No.35721006
- Quality Certificate - Lot No.25321032
- Quality Certificate - Lot No.20921047
- Quality Certificate - Lot No.14821060
- Quality Certificate - Lot No.34420002
- Quality Certificate - Lot No.28220022
- Quality Certificate - Lot No.08120014
- Quality Certificate - Lot No.05520358
- Quality Certificate - Lot No.28819014
- Quality Certificate - Lot No.27019049
- Quality Certificate - Lot No.13019039
- Quality Certificate - Lot No.35218239
- Quality Certificate - Lot No.30318912
- Quality Certificate - Lot No.29218005
- Quality Certificate - Lot No.24718029
- Quality Certificate - Lot No.13518614
- Quality Certificate - Lot No.04318018
- Quality Certificate - Lot No.22917462
- Quality Certificate - Lot No.09617001
- Quality Certificate - Lot No.24114001
- Quality Certificate - Lot No.09414001
- Quality Certificate - Lot No.04314002
- Quality Certificate - Lot No.04214001
- Quality Certificate - Lot No.35313001