Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 250 mL Delong Shaker Erlenmeyer Flask with Extra Deep Baffle
Product Number4446-250

Learn More

Delong style neck, with three extra-deep baffles, to enhance gas transfer when used with rotary or reciprocating shakers. Long neck reduces splashing and is designed for two-position polypropylene closures. Closures are sold separately.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$472.75 per case
In Stock
Product Number | 4446-250 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 250 mL |
Top Style | Plain |
Neck Style | Delong |
Stopper Style | No stopper |
Feature | Reusable |
Height | 147 mm (approx.) |
O.D. | 82 mm (approx.) |
Flask Style | Shaker |
Sterile | No |
Neck O.D. | 38 mm (approx.) |
- Quality Certificate - Lot No.03225003
- Quality Certificate - Lot No.00825024
- Quality Certificate - Lot No.21622059
- Quality Certificate - Lot No.18622094
- Quality Certificate - Lot No.15722030
- Quality Certificate - Lot No.12222051
- Quality Certificate - Lot No.09122031
- Quality Certificate - Lot No.01022088
- Quality Certificate - Lot No.30821007
- Quality Certificate - Lot No.28621003
- Quality Certificate - Lot No.25821015
- Quality Certificate - Lot No.20121007
- Quality Certificate - Lot No.12720060
- Quality Certificate - Lot No.09320059
- Quality Certificate - Lot No.09020011
- Quality Certificate - Lot No.02820018
- Quality Certificate - Lot No.34019023
- Quality Certificate - Lot No.31619071
- Quality Certificate - Lot No.29119033
- Quality Certificate - Lot No.23919327
- Quality Certificate - Lot No.19319027
- Quality Certificate - Lot No.10119064
- Quality Certificate - Lot No.32718081
- Quality Certificate - Lot No.29818652
- Quality Certificate - Lot No.22718233
- Quality Certificate - Lot No.11518575
- Quality Certificate - Lot No.31417732
- Quality Certificate - Lot No.13717001
- Quality Certificate - Lot No.00317001
- Quality Certificate - Lot No.23114004