Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 2L Delong Shaker Erlenmeyer Flask with Extra Deep Baffles
Product Number4446-2L
Learn More
Delong style neck, with three extra-deep baffles, to enhance gas transfer when used with rotary or reciprocating shakers. Long neck reduces splashing and is designed for two-position polypropylene closures. Closures are sold separately.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$305.11 per case
Less than 10 in Stock
Product Number | 4446-2L |
Qty./Pk | 3 / Pk |
Qty./Cs | 3 / Cs |
Brand | PYREX® |
Capacity | 2000 mL |
Top Style | Plain |
Neck Style | Delong |
Stopper Style | No stopper |
Feature | Reusable |
Height | 292 mm (approx.) |
O.D. | 160 mm (approx.) |
Flask Style | Shaker |
Sterile | No |
Neck O.D. | 38 mm (approx.) |
- Quality Certificate - Lot No.27622077
- Quality Certificate - Lot No.26522032
- Quality Certificate - Lot No.18222020
- Quality Certificate - Lot No.17422017
- Quality Certificate - Lot No.12522004
- Quality Certificate - Lot No.11722037
- Quality Certificate - Lot No.24421044
- Quality Certificate - Lot No.23621011
- Quality Certificate - Lot No.11621028
- Quality Certificate - Lot No.03521036
- Quality Certificate - Lot No.30820027
- Quality Certificate - Lot No.14920012
- Quality Certificate - Lot No.10520039
- Quality Certificate - Lot No.07920075
- Quality Certificate - Lot No.03520003
- Quality Certificate - Lot No.01620090
- Quality Certificate - Lot No.28319061
- Quality Certificate - Lot No.24619064
- Quality Certificate - Lot No.24119018
- Quality Certificate - Lot No.15619020
- Quality Certificate - Lot No.34418786
- Quality Certificate - Lot No.30518022
- Quality Certificate - Lot No.30318868
- Quality Certificate - Lot No.30218815
- Quality Certificate - Lot No.30218065
- Quality Certificate - Lot No.29718581
- Quality Certificate - Lot No.27018290
- Quality Certificate - Lot No.19218437
- Quality Certificate - Lot No.14418164
- Quality Certificate - Lot No.14418163