Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 4000 mL Erlenmeyer Flask with 40/35 Standard Taper Joint, without Tubulation
Product Number33985-4L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
This 4000 mL PYREX® Erlenmeyer flasks have 40/35 Standard Taper joints. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks are graduated to show approximate capacity. An extra large marking space is also provided. Reference: ASTME-123.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$479.21 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 33985-4L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 4000 mL |
Height | 356 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34124030
- Quality Certificate - Lot No.19424021
- Quality Certificate - Lot No.12424042
- Quality Certificate - Lot No.19323035
- Quality Certificate - Lot No.11723027
- Quality Certificate - Lot No.01323020
- Quality Certificate - Lot No.30122044
- Quality Certificate - Lot No.19022007
- Quality Certificate - Lot No.22521007
- Quality Certificate - Lot No.09021010
- Quality Certificate - Lot No.19820049
- Quality Certificate - Lot No.05820038
- Quality Certificate - Lot No.35119029
- Quality Certificate - Lot No.15819080
- Quality Certificate - Lot No.12819035
- Quality Certificate - Lot No.34418813
- Quality Certificate - Lot No.34118019
- Quality Certificate - Lot No.30318884
- Quality Certificate - Lot No.04618305
- Quality Certificate - Lot No.03718655
- Quality Certificate - Lot No.00818065
- Quality Certificate - Lot No.32816001