Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 50 mL Narrow Mouth Erlenmeyer Flask with 19/38 Standard Taper Joint
Product Number5000-50
Learn More
(This item will be discontinued when inventory reaches “0”)
These narrow mouth 50 mL PYREX® Erlenmeyer flasks have 19/38 Standard Taper joints. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks are graduated to show approximate capacity. An extra large marking space is also provided.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$67.09 per case
Less than 10 in Stock
Product Number | 5000-50 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 50 mL |
Top Style | Standard Taper Joint |
Neck Style | Narrow mouth |
Feature | Reusable |
Graduation Interval | 10 mL |
Standard Taper Joint | 19/38 |
Height | 98 mm (approx.) |
O.D. | 48 mm (approx.) |
Flask Style | Erlenmeyer |
Sterile | No |
Graduation Range | 20 - 50 mL |