
PYREX® 500 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim
Product Number4980-500

These 500 mL PYREX® Erlenmeyer flasks are designed with heavy duty rims to reduce chipping. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. Approximate graduations are in durable white enamel. An extra large marking space is also provided.
$362.60 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 4980-500 |
Qty./Pk | 6 / Pk |
Qty./Cs | 36 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Top Style | Heavy duty rim |
Neck Style | Narrow mouth |
Stopper Style | No stopper |
Feature | Reusable |
Graduation Interval | 50 mL |
Rubber Stopper No. | 7 |
Height | 176 mm (approx.) |
O.D. | 101 mm (approx.) |
Flask Style | Erlenmeyer |
Sterile | No |
Graduation Range | 100 - 500 mL |
Specifications Documents