text.skipToContent text.skipToNavigation

PYREX® VISTA™ 500 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim

Product Number70980-500

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail

(This is the suggested replacement for 4990-500)



These 500 mL PYREX® VISTA™ Erlenmeyer flasks have uniform wall thickness which provide balance between mechanical strength and thermal shock resistance. Approximate graduations are in durable blue enamel. An extra large marking space is also provided. The 500 mL Erlenmeyer flask is designed to ASTM E-1404 Type 1.



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$96.82 per case

In Stock

Details
Product Number   70980-500
Qty./Pk   6 / Pk  
Qty./Cs   12 / Cs  
Brand   PYREX®  
Capacity   500 mL  
Top Style   Beaded rim  
Neck Style   Narrow mouth  
Stopper Style   No stopper  
Feature   Reusable  
Flask Style   Erlenmeyer  
Sterile   No  
Specifications Documents