PYREX® 2L Wide Mouth Erlenmeyer Flasks, with GL45 Screw Cap
Product Number4995-2L
These wide mouth PYREX® 2L Erlenmeyer flasks have a large, 29mm neck opening which makes it easy to use larger volume serological pipets. Ideal product for use as a shaker flask or for media prep and storage needs. They also have a single size linerless, one-piece autoclavable orange polypropylene plug seal caps with GL45 threads and drip-free pouring rings. -A wide range of optional caps are available for these bottles including: -Polypropylene colored caps for ease of sorting and identification. -Vented membrane cap with 0.22 µm PTFE hydrophobic membrane. -PBT (polybutylene terephthalate) solid caps and ETFE pouring rings for dry heat sterilization (180°C). -PBT caps with silicone septa for syringe sampling or introduction of reagents.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$142.71 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 4995-2L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 2000 mL |
| Top Style | Threaded |
| Neck Style | Wide Mouth |
| Stopper Style | No stopper |
| Feature | Reusable |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Thread Finish | 45 |
| Height | 268 mm (approx.) |
| O.D. | 160 mm (approx.) |
| Flask Style | Erlenmeyer |
| Cap Color | Orange |
| Sterile | No |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.03526047
- Quality Certificate - Lot No.34625036
- Quality Certificate - Lot No.33025015
- Quality Certificate - Lot No.27625012
- Quality Certificate - Lot No.35524008
- Quality Certificate - Lot No.25024044
- Quality Certificate - Lot No.21424009
- Quality Certificate - Lot No.06724038
- Quality Certificate - Lot No.22723046
- Quality Certificate - Lot No.16623018
- Quality Certificate - Lot No.12223024
- Quality Certificate - Lot No.09323045
- Quality Certificate - Lot No.06123044
- Quality Certificate - Lot No.35522011
- Quality Certificate - Lot No.28622023
- Quality Certificate - Lot No.09522278
- Quality Certificate - Lot No.08222056
- Quality Certificate - Lot No.03422005
- Quality Certificate - Lot No.02022051
- Quality Certificate - Lot No.35121049
- Quality Certificate - Lot No.32321054
- Quality Certificate - Lot No.28621074
- Quality Certificate - Lot No.11721168
- Quality Certificate - Lot No.32420029
- Quality Certificate - Lot No.28020015
- Quality Certificate - Lot No.22020038
- Quality Certificate - Lot No.12020007
- Quality Certificate - Lot No.08520243
- Quality Certificate - Lot No.00720061
- Quality Certificate - Lot No.26319057