For convenience, these flasks are graduated to show approximate capacity. The 25 mL, 50 mL, and 125 mL flasks are satisfactory for use as a weighing bottle.
For stopper only, see Cat. No. 7650.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
For convenience, these flasks are graduated to show approximate capacity. The 25 mL, 50 mL, and 125 mL flasks are satisfactory for use as a weighing bottle.
For stopper only, see Cat. No. 7650.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
5020-125 | PYREX® 125 mL Narrow Mouth Erlenmeyer Flask with PYREX® Standard Taper Stopper | 6 / Pk | 12 / Cs | PYREX® | $533.69 | per case | |
5020-1L | PYREX® 1L Narrow Mouth Erlenmeyer Flask with PYREX® Standard Taper Stopper | 1 / Pk | 6 / Cs | PYREX® | $510.69 | per case | |
5020-25 | PYREX® 25 mL Narrow Mouth Erlenmeyer Flask with PYREX® Standard Taper Stopper | 6 / Pk | 12 / Cs | PYREX® | $497.18 | per case | |
5020-250 | PYREX® 250 mL Narrow Mouth Erlenmeyer Flask with PYREX® Standard Taper Stopper | 6 / Pk | 12 / Cs | PYREX® | $641.09 | per case | |
5020-50 | PYREX® 50 mL Narrow Mouth Erlenmeyer Flask with PYREX® Standard Taper Stopper | 12 / Pk | 12 / Cs | PYREX® | $453.45 | per case | |
5020-500 | PYREX® 500 mL Narrow Mouth Erlenmeyer Flask with PYREX® Standard Taper Stopper | 1 / Pk | 8 / Cs | PYREX® | $529.85 | per case |