
Corning® 250 mL Reusable Plastic Narrow Mouth Erlenmeyer Flask, Polymethylpentene with GL-45 PP Screw Cap
Product Number4990P-250

Translucent polymethylpentene (PMP) flasks are manufactured with red graduations for reference. The flasks have a screw neck and are supplied with a polypropylene red cap.
$160.26 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 4990P-250 |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Neck Style | Narrow mouth |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Thread Finish | 45 |
Feature | Reusable |
Capacity | 250 mL |
Flask Style | Erlenmeyer |
Top Style | Threaded |
Graduation Interval | 50 mL |
Specifications Documents