
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL Reusable Plastic Narrow Mouth Erlenmeyer Flask, Polymethylpentene with GL-45 PP Screw Cap
Product Number4990P-500

Translucent polymethylpentene (PMP) flasks are manufactured with red graduations for reference. The flasks have a screw neck and are supplied with a polypropylene red cap.
¥4,005.62 per case
Added to Your Shopping Cart
Details
Product Number | 4990P-500 |
数量/包 | 1 /包 |
数量/箱 | 6 /箱 |
品牌 | Corning® |
颈式样 | 窄口 |
盖式样 | 螺旋盖 |
盖材料 | 聚丙烯 |
螺纹光洁度 | 45 |
特性 | 可重复使用 |
容量 | 500 mL |
培养瓶式样 | Erlenmeyer锥形瓶 |
顶部式样 | 带螺纹 |
刻度间隔 | 100 mL |
Specifications Documents