Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Collagen I 35 mm TC-treated Culture Dishes, 20/Pack, 20/Case
Product Number354456
Learn More
Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 6 months from date of shipment
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$97.16 per case
In Stock
Product Number | 354456 |
Qty./Pk | 20 / Pk |
Qty./Cs | 20 / Cs |
Brand | Corning® |
Cell Growth Area | 9.6 cm² |
Storage | 4°- 30°C |
Surface Coating | Collagen I |
- Quality Certificate - Lot No.23924032
- Quality Certificate - Lot No.20524009
- Quality Certificate - Lot No.11024011
- Quality Certificate - Lot No.08524039
- Quality Certificate - Lot No.34023006
- Quality Certificate - Lot No.29623011
- Quality Certificate - Lot No.26423029
- Quality Certificate - Lot No.21223013
- Quality Certificate - Lot No.12423006
- Quality Certificate - Lot No.10023011
- Quality Certificate - Lot No.06523060
- Quality Certificate - Lot No.33922014
- Quality Certificate - Lot No.18222021
- Quality Certificate - Lot No.33121010
- Quality Certificate - Lot No.11321016
- Quality Certificate - Lot No.10621014
- Quality Certificate - Lot No.13520029
- Quality Certificate - Lot No.10820011
- Quality Certificate - Lot No.25619006
- Quality Certificate - Lot No.14419010
- Quality Certificate - Lot No.30618006
- Quality Certificate - Lot No.20118013
- Quality Certificate - Lot No.08218006
- Quality Certificate - Lot No.00518012
- Quality Certificate - Lot No.25817019
- Quality Certificate - Lot No.13917015
- Quality Certificate - Lot No.06217008
- Quality Certificate - Lot No.33716015
- Quality Certificate - Lot No.26716015
- Quality Certificate - Lot No.09216012