text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® Untreated HYPERStack® - 12 Layer Cell Culture Vessel, 4 per Case

Product Number 20013
E-mail


  • New updated design
  • Features 6,000 cm² cell growth area
  • Corning High Yield PERformance (HYPER) gas-permeable film technology
  • Closed system approach with chemically resistant, heat sealable, flexible tubing and female MPC for liquid handling manipulations
  • Non-treated surface for ease of cell dissociation and harvest
  • Manfactured from USP Class VI virgin polystyrene which provides excellent optical clarity and mechanical strength
  • Sterilized to a sterility assurance level (SAL) 10⁻⁶
  • 100% leak tested throughout the manufacturing process



$3,845.08 per case

Out of Stock

You might also be interested in
Corning® HYPERStack® Nest
Details
Product Number   20013
Qty./Pk   1 / Pk  
Qty./Cs   4 / Cs  
Brand   Corning®  
Cell Growth Area   6000 cm²  
Flask Shape   Rectangular  
Tubing Connection   Female MPC  
Surface Treatment   Untreated  
Sterile   Yes  
Recommended Volume   1310 mL  
Specifications Documents