Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Untreated HYPERStack® - 36 Layer Cell Culture Vessel, 2 per Case
Product Number20037

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- New updated design
- Features 18,000 cm² cell growth area
- Corning High Yield PERformance (HYPER) gas-permeable film technology
- Closed system approach with chemically resistant, heat sealable, flexible tubing and female MPC for liquid handling manipulations
- Non-treated surface for ease of cell dissociation and harvest
- Manfactured from USP Class VI virgin polystyrene which provides excellent optical clarity and mechanical strength
- Sterilized to a sterility assurance level (SAL) 10⁻⁶
- 100% leak tested throughout the manufacturing process

Base vessel uses 10% less plastic compared to 14 equivalent CS-2 base vessels.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$3,279.61 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 20037 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | Corning® |
Cell Growth Area | 18000 cm² |
Flask Shape | Rectangular |
Tubing Connection | Female MPC |
Surface Treatment | Untreated |
Sterile | Yes |
Recommended Volume | 3920 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.5229598
- Quality Certificate - Lot No.5201046
- Quality Certificate - Lot No.5152726
- Quality Certificate - Lot No.5138046
- Quality Certificate - Lot No.5132024
- Quality Certificate - Lot No.5110878
- Quality Certificate - Lot No.4290009
- Quality Certificate - Lot No.4142012
- Quality Certificate - Lot No.4113030
- Quality Certificate - Lot No.4042050
- Quality Certificate - Lot No.4003021
- Quality Certificate - Lot No.3335015
- Quality Certificate - Lot No.3213018
- Quality Certificate - Lot No.3194012
- Quality Certificate - Lot No.3173006
- Quality Certificate - Lot No.3109012
- Quality Certificate - Lot No.3023008
- Quality Certificate - Lot No.2212011
- Quality Certificate - Lot No.1130017
- Quality Certificate - Lot No.1117012