text.skipToContent text.skipToNavigation

Axygen® MultiRack Pipet Tip Station, 10 µL, Extended Length, Sterile, 192/Layer, 5 Layers/Stack, 960/Stack, 5 Stacks/Case

Product NumberMR-10XT-TS-S

E-mail


Axygen® MultiRack Tip Station is packaged in a format with 192 tips per layer and 5 layers total and can be used with 8- or 12-channel pipettors. This packaging style provides a convenient solution for lab applications such as ELISA, PCR, and NGS library preparation, where thousands of tips are consumed. Axygen® MultiRack Tip Station is available with 10 µL and 200 µL, sterile or non-sterile tips.




¥0.00 per case

You might also be interested in
Axygen® Axypet® Pro Single- and Multi-channel Pipettors
Details
Product Number   MR-10XT-TS-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging Format   192 Tips/Layer, 5 Layers/Stack, 960 Tips/Stack, 5 Stacks/Cs  
Capacity   10 µL  
Maximum Volume Capacity   10 µL  
Volume Range   0.1 - 10 µL  
Filter   No  
Sterile   Yes  
Autoclavable   No  
Color   Red  
Specifications Documents
Compatible Accessories