Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Poly-L-Lysine 35 mm TC-treated Culture Dishes, 20/Pack, 100/Case
Product Number356518
This item will be discontinued when inventory reaches 0. Suggested Replacement: None.
Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 6 months from date of shipment
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
In Stock
| Product Number | 356518 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Cell Growth Area | 9.6 cm² |
| Storage | 4°- 30°C |
| Surface Coating | Poly-L-Lysine |