Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® BioCoat® Collagen IV 100 mm TC-treated Culture Dishes, 5/Pack, 10/Case
Product Number354453

Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
$244.60 per case
Out of Stock
Product Number | 354453 |
Qty./Pk | 5 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Cell Growth Area | 58.1 cm² |
Storage | 2° - 8°C |
Surface Coating | Collagen IV |
- Quality Certificate - Lot No.36325001
- Quality Certificate - Lot No.00625002
- Quality Certificate - Lot No.03224005
- Quality Certificate - Lot No.28223002
- Quality Certificate - Lot No.9364274
- Quality Certificate - Lot No.9322005
- Quality Certificate - Lot No.8362741
- Quality Certificate - Lot No.8048317
- Quality Certificate - Lot No.7261001
- Quality Certificate - Lot No.7227002
- Quality Certificate - Lot No.7142005
- Quality Certificate - Lot No.7074001
- Quality Certificate - Lot No.6228005
- Quality Certificate - Lot No.6187009
- Quality Certificate - Lot No.6074301
- Quality Certificate - Lot No.5117008
- Quality Certificate - Lot No.5093301
- Quality Certificate - Lot No.5023301
- Quality Certificate - Lot No.4139003
- Quality Certificate - Lot No.4048006
- Quality Certificate - Lot No.1165008
- Quality Certificate - Lot No.0090013