
Corning® 100 mm Not TC-treated Culture Dish
Product Number430591

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Approximate growth surface area is 55 cm²
- Actual inside growth surface diameter is 80.5mm
- Height is 20mm
- Manufactured from optically-clear virgin polystyrene
- Not treated for cell attachment, for applications where cell attachment is not desired
- Sterile and nonpyrogenic
- Have stacking beads to aid in handling
- Supplied with vents to provide consistent gas exchange

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$420.93 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 430591 |
Qty./Pk | 20 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Dish Style | Petri |
Petri Dish Style | 100 mm |
Top Style | Plain |
Surface Treatment | Not Treated |
Cell Growth Area | 55 cm² |
Recommended Medium Volume | 11 - 16.5 mL |
Feature | Disposable |
Diameter | 80.5 mm (approx.) |
Height | 20 mm (approx.) |
Dish Type | Stackable |
Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13125003
- Quality Certificate - Lot No.10725002
- Quality Certificate - Lot No.05925001
- Quality Certificate - Lot No.34524601
- Quality Certificate - Lot No.32124601
- Quality Certificate - Lot No.29124007
- Quality Certificate - Lot No.29024006
- Quality Certificate - Lot No.26124005
- Quality Certificate - Lot No.25924004
- Quality Certificate - Lot No.19624601
- Quality Certificate - Lot No.11724003
- Quality Certificate - Lot No.08224601
- Quality Certificate - Lot No.06624601
- Quality Certificate - Lot No.04924002
- Quality Certificate - Lot No.04524001
- Quality Certificate - Lot No.02824601
- Quality Certificate - Lot No.27023601
- Quality Certificate - Lot No.26923004
- Quality Certificate - Lot No.21923003
- Quality Certificate - Lot No.19123002
- Quality Certificate - Lot No.16623601
- Quality Certificate - Lot No.09223601
- Quality Certificate - Lot No.00423001
- Quality Certificate - Lot No.27122004
- Quality Certificate - Lot No.24322601
- Quality Certificate - Lot No.23922601
- Quality Certificate - Lot No.08122003
- Quality Certificate - Lot No.07522002
- Quality Certificate - Lot No.01922001
- Quality Certificate - Lot No.35121601