
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 150 mm Not TC-treated Culture Dish
Product Number430597

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Approximate growth surface area is 151cm²
- Actual inside growth surface diameter is 138.7mm
- Height is 25mm
- Manufactured from optically-clear virgin polystyrene
- Not treated for cell attachment, for applications where cell attachment is not desired
- Sterile and nonpyrogenic
- Have stacking beads to aid in handling
- Supplied with vents to provide consistent gas exchange

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
£180.27 per case
Added to Your Shopping Cart
Details
Product Number | 430597 |
Qty./Pk | 5 / Pk |
Qty./Cs | 60 / Cs |
Brand | Corning® |
Dish Style | Petri |
Petri Dish Style | 150 mm |
Top Style | Plain |
Surface Treatment | Not Treated |
Cell Growth Area | 148 cm² |
Recommended Medium Volume | 30 - 45 mL |
Feature | Disposable |
Diameter | 134.5 mm (approx.) |
Height | 25 mm (approx.) |
Dish Type | Stackable |
Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09325001
- Quality Certificate - Lot No.36524007
- Quality Certificate - Lot No.29724006
- Quality Certificate - Lot No.19024005
- Quality Certificate - Lot No.17724004
- Quality Certificate - Lot No.14024003
- Quality Certificate - Lot No.06924002
- Quality Certificate - Lot No.03224001
- Quality Certificate - Lot No.12323001
- Quality Certificate - Lot No.26421003
- Quality Certificate - Lot No.20220002
- Quality Certificate - Lot No.02120001
- Quality Certificate - Lot No.31719002
- Quality Certificate - Lot No.12419001
- Quality Certificate - Lot No.28318002
- Quality Certificate - Lot No.05118001
- Quality Certificate - Lot No.25017002
- Quality Certificate - Lot No.07917001
- Quality Certificate - Lot No.20016002
- Quality Certificate - Lot No.03016001
- Quality Certificate - Lot No.24715004
- Quality Certificate - Lot No.16815003
- Quality Certificate - Lot No.09615002
- Quality Certificate - Lot No.04315001
- Quality Certificate - Lot No.30314005
- Quality Certificate - Lot No.23114004
- Quality Certificate - Lot No.15014003
- Quality Certificate - Lot No.09314002
- Quality Certificate - Lot No.02914001
- Quality Certificate - Lot No.35213005