Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

15L Corning® Reusable Glass Spinner Flask with 100 mm Flat Center Cap and 2 Angled Sidearms
Product Number4500-15L

- 15L capacity
- 100mm center neck and 45mm sidearm neck diameters
- Side baffles enhance aeration and agitation of flask contents
- Proprietary “stretch” impeller design ensures optimal stirring
- Sidearm designs permit easy access of 25 and 50 mL pipets
- Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
- Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
$2,561.30 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 4500-15L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Maximum Working Volume | 15 L |
Sidearm Openings | 2 |
Sidearm Style | 45° |
Sidearm Cap Diameter | 45 mm (approx.) |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Cap Color | Orange |
Thread Finish | 45 |
Diameter | 290 mm (approx.) |
Sidearm I.D. | 29 mm (approx.) |
Sterile | No |
Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19825006
- Quality Certificate - Lot No.19525006
- Quality Certificate - Lot No.17025006
- Quality Certificate - Lot No.23924006
- Quality Certificate - Lot No.20024006
- Quality Certificate - Lot No.15524006
- Quality Certificate - Lot No.12824006
- Quality Certificate - Lot No.12124006
- Quality Certificate - Lot No.11024006
- Quality Certificate - Lot No.01724002
- Quality Certificate - Lot No.23523002
- Quality Certificate - Lot No.30422002
- Quality Certificate - Lot No.04722002
- Quality Certificate - Lot No.15321003
- Quality Certificate - Lot No.09418001
- Quality Certificate - Lot No.03318452
- Quality Certificate - Lot No.12517001
- Quality Certificate - Lot No.12117001
- Quality Certificate - Lot No.33416001
- Quality Certificate - Lot No.25910001
- Quality Certificate - Lot No.09910001
- Quality Certificate - Lot No.07510001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.32804001
- Quality Certificate - Lot No.21604005
- Quality Certificate - Lot No.18104001
- Quality Certificate - Lot No.16904001
- Quality Certificate - Lot No.05206001