Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
36L Corning® Reusable Glass Spinner Flask with 120 mm Flat Center Cap and 2 Angled Sidearms
Product Number4502-36L
- 36L capacity
- 120mm center neck with flat cap and 45mm sidearm neck diameters
- Side baffles enhance aeration and agitation of flask contents
- Proprietary “stretch” impeller design ensures optimal stirring
- Sidearm designs permit easy access of 25 and 50 mL pipets
- Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
- Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
$4,043.48 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 4502-36L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Maximum Working Volume | 36 L |
| Sidearm Openings | 2 |
| Sidearm Style | 45° |
| Sidearm Cap Diameter | 45 mm (approx.) |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Thread Finish | 45 |
| Diameter | 408 mm (approx.) |
| Sidearm I.D. | 29 mm (approx.) |
| Sterile | No |
| Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02624004
- Quality Certificate - Lot No.24223003
- Quality Certificate - Lot No.03323001
- Quality Certificate - Lot No.31020001
- Quality Certificate - Lot No.13620001
- Quality Certificate - Lot No.12920001
- Quality Certificate - Lot No.12820001
- Quality Certificate - Lot No.09820001
- Quality Certificate - Lot No.09720001
- Quality Certificate - Lot No.08620001
- Quality Certificate - Lot No.05418620
- Quality Certificate - Lot No.05118384
- Quality Certificate - Lot No.12217001
- Quality Certificate - Lot No.25616001