text.skipToContent text.skipToNavigation

Corning® Reusable Probe Insertion Fitting for Vertical Sidearm Flasks

E-mail

  • Used to secure pH, O2­, or temperature sensors in large spinner flasks with vertical sidearms
  • Fittings are comprised of a PET insert with a fluorocarbon O-Ring and a polypropylene sealing cap.
  • The 316 sensors are held in place by modified polyphenylene oxide thermoplastic nuts with integrated ferrules.
  • The fittings are completely autoclavable.


Spare parts for sidearm fittings, see Cat. Nos. 1395-32LTC, 1395-45LTC, 1395-LTR, and 1395LTMC

Choose your specification

Outer Diameter
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
4519-108 Corning® Reusable 12 mm Oxygen Probe Insertion Fitting for Vertical Sidearm Flasks   1 / Pk     1 / Cs     Corning®   $235.93 per case
4519-110 Corning® Reusable 12 mm pH Probe Insertion Fitting for Vertical Sidearm Flasks   1 / Pk     1 / Cs     Corning®   $235.93 per case
4519-128 Corning® Reusable 12 mm Temperature Probe Insertion Fitting for Vertical Sidearm Flasks   1 / Pk     1 / Cs     Corning®   $235.93 per case
4519-172 Corning® Reusable 18 mm pH, Oxygen or Temperature Probe Insertion Fitting for Vertical Sidearm Flasks   1 / Pk     1 / Cs     Corning®   $300.81 per case