Falcon® 12.5cm² Rectangular Canted Neck Cell Culture Flask with Blue Plug Seal Screw Cap
Product Number353018
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$268.25 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 353018 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Falcon® |
| Flask Shape | Rectangular |
| Neck Style | Canted |
| Surface Treatment | TC-Treated |
| Graduations | Yes |
| Cap Style | Plug seal |
| Cap Color | Blue |
| Sterile | Yes |
| Graduation Range | 2 - 25 mL |
| Surface Area | 12.5 cm² |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9363001
- Quality Certificate - Lot No.9362003
- Quality Certificate - Lot No.9362001
- Quality Certificate - Lot No.9353010
- Quality Certificate - Lot No.9352015
- Quality Certificate - Lot No.9340004
- Quality Certificate - Lot No.9335016
- Quality Certificate - Lot No.9319006
- Quality Certificate - Lot No.9308003
- Quality Certificate - Lot No.9230011
- Quality Certificate - Lot No.9168041
- Quality Certificate - Lot No.9164006
- Quality Certificate - Lot No.9153014
- Quality Certificate - Lot No.9148011
- Quality Certificate - Lot No.9140027
- Quality Certificate - Lot No.9140026
- Quality Certificate - Lot No.9112010
- Quality Certificate - Lot No.9098017
- Quality Certificate - Lot No.9046006
- Quality Certificate - Lot No.9028005
- Quality Certificate - Lot No.9017006
- Quality Certificate - Lot No.9008027
- Quality Certificate - Lot No.8323022
- Quality Certificate - Lot No.8241001
- Quality Certificate - Lot No.8135002
- Quality Certificate - Lot No.8134004
- Quality Certificate - Lot No.8054002
- Quality Certificate - Lot No.8047003
- Quality Certificate - Lot No.8042005
- Quality Certificate - Lot No.8036006